Spherical Roller Bearing Metric and Inch Accessories
>
Metric AH Withdrawal Sleeve
> Advanced Search
Advanced Search in Metric AH Withdrawal Sleeve
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Image
Metric Withdrawal Sleeve
d1 (mm)
No Preference
35
40
45
50
55
60
65
70
75
80
85
90
95
105
115
125
135
145
150
160
170
180
190
200
220
240
260
280
300
320
340
360
380
400
420
440
460
710
L (mm)
No Preference
29
31
35
37
40
42
43
44
45
48
50
52
53
54
57
58
59
60
63
64
67
68
71
72
73
74
75
77
78
79
82
83
85
90
93
94
95
96
98
99
102
103
104
105
106
111
112
114
115
116
118
124
125
127
128
130
131
134
135
138
140
145
146
149
153
154
158
162
167
170
172
175
180
183
186
192
194
202
209
224
225
228
229
230
232
242
246
250
264
266
269
270
271
274
284
285
295
302
310
321
330
332
340
349
364
540
b (mm)
No Preference
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
30
31
32
33
34
35
36
37
38
40
42
43
44
45
46
48
50
52
65
Thread D
1
1
No Preference
M100x2
M105x2
M110x2
M115x2
M120x2
M125x2
M130x2
M135x2
M140x2
M145x2
M150x2
M160x3
M170x3
M180x3
M190x3
M200x3
M45x1.5
M50x1.5
M55x2
M60x2
M65x2
M70x2
M75x2
M80x2
M90x2
M95x2
Tr210x4
Tr220x4
Tr230x4
Tr240x4
Tr250x4
Tr260x4
Tr270x4
Tr280x4
Tr290x4
Tr300x4
Tr310x5
Tr320x5
Tr330x5
Tr340x5
Tr360x5
Tr380x5
Tr400x5
Tr420x5
Tr440x5
Tr460x5
Tr480x5
Tr500x5
Tr800x7
Appropriate Withdrawal Nut No.
No Preference
HM 3068
HM 3072
HM 3076
HM 3080
HM 3084
HM 3088
HM 3092
HM 3096
HM 31/500
HM 31/800
HM 3160
HM 3164
HM 3168
HM 3172
HM 3176
HM 3180
HM 3184
HM 3188
HM 3192
HM 3196
HM 46 T
HM 56 T
HM100
HM3044
HM3172
HM3192
HM42T
HM46
HM46 T
HM48
HM50
HM52
HM54
HM56
HM58
HM60
HM62
HM64
HM66
HM68
HM72
HM76
HM80
HM88
HM92
HM96
HML 3196
HML100
HML52
HML56
HML64
HML72
HML76
HML80
HML84
HML88
HML92
HML96
KM10
KM11
KM12
KM13
KM14
KM15
KM16
KM18
KM19
KM20
KM21
KM22
KM23
KM24
KM25
KM26
KM27
KM28
KM29
KM30
KM32
KM34
KM36
KM38
KM40
KM9
MB 52
Appropriate Hydraulic Nut
No Preference
HMV 10
HMV 100
HMV 11
HMV 12
HMV 13
HMV 14
HMV 15
HMV 16
HMV 160
HMV 18
HMV 19
HMV 20
HMV 21
HMV 22
HMV 23
HMV 24
HMV 25
HMV 26
HMV 27
HMV 28
HMV 29
HMV 30
HMV 32
HMV 34
HMV 36
HMV 38
HMV 40
HMV 42
HMV 44
HMV 46
HMV 48
HMV 50
HMV 52
HMV 54
HMV 56
HMV 58
HMV 60
HMV 62
HMV 64
HMV 66
HMV 68
HMV 72
HMV 76
HMV 80
HMV 84
HMV 88
HMV 92
HMV 96
1
Means metric thread and the digits are major diameter of thread and pitch.
Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.
Clear
Cancel
Advanced Search