> Advanced Search
Advanced Search in Timken® Solid Block Mounted Spherical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft Size (in)
No Preference
1 3/16
1 1/4
1 3/8
1 7/16
1 1/2
1 5/8
1 11/16
1 3/4
1 15/16
2
2 3/16
2 1/4
2 3/8
2 7/16
2 1/2
2 11/16
2 3/4
2 15/16
3
3 3/16
3 1/4
3 7/16
3 1/2
3 11/16
3 3/4
3 15/16
4
4 3/16
4 1/4
4 7/16
4 1/2
4 15/16
5
5 3/16
5 1/4
5 3/8
5 7/16
5 1/2
5 13/16
5 7/8
5 15/16
6
6 5/16
6 3/8
6 7/16
6 1/2
6 13/16
6 7/8
6 15/16
7
7 1/8
7 3/16
7 1/4
7 13/16
7 7/8
7 15/16
8
8 7/16
8 1/2
8 15/16
9
9 7/16
9 1/2
9 15/16
10
10 7/16
10 1/2
10 15/16
11
11 7/16
11 1/2
11 15/16
12
12 7/16
12 1/2
12 15/16
13
13 7/16
13 1/2
13 15/16
14
14 15/16
15
Shaft Size (mm)
No Preference
35
40
45
50
55
60
65
70
75
80
85
90
100
110
115
125
130
135
140
150
160
170
180
200
220
240
260
280
300
320
340
360
380
Locking Style
No Preference
Double Concentric
Double Nut Tapered Adapter
Double V-Lock
Eccentric
Single Concentric
Single V-Lock
Tapered Adapter
Housing Construction
No Preference
Cartridge
Closed
Flange Block
Four-Bolt Pillow Block
Four-Bolt Square Flange
Open
Piloted Flange Cartridge
Plate
Round Flange
Take-Up
Three-Bolt Triangular Flange
Top Pull Take-Up
Two-Bolt Pillow Block
C0 - Static Load (lbf)
At Least:
No More Than:
Available Range: 22400 to 1820000
C0 - Static Load (N)
At Least:
No More Than:
Available Range: 99700 to 8110000
C - Dynamic Load (Basic) (lbf)
At Least:
No More Than:
Available Range: 23400 to 1070000
C - Dynamic Load (Basic) (N)
At Least:
No More Than:
Available Range: 104000 to 4770000
e - Geometry Factor
At Least:
No More Than:
Available Range: 0.22 to 0.33
Weight (lb)
No Preference
26
30
36
42
60
65
71
74
81
90
91
96
109
120
138
141
156
179
191
223
248
249
260
282
285
286
298
Weight (Kg)
No Preference
11.8
13.6
16.3
19.1
27.2
29.5
32.2
33.6
36.7
40.8
41.3
43.6
49.4
54.4
62.6
64.0
70.8
81.2
86.6
101.2
112.5
112.9
117.9
127.9
129.3
129.7
135.2
Clear
Cancel
Advanced Search