Spherical Roller Bearing Metric and Inch Accessories
>
Metric HMV Hydraulic Nut
> Advanced Search
Advanced Search in Metric HMV Hydraulic Nut
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Threads B
No Preference
M100x2
M105x2
M110x2
M115x2
M120x2
M125x2
M130x2
M135x2
M140x2
M145x2
M150x2
M155x3
M160x3
M165x3
M170x3
M180x3
M190x3
M200x3
M50x1.5
M60x2
M65x2
M70x2
M75x2
M80x2
M85x2
M90x2
M95x2
Tr1000x8
Tr1060x8
Tr1080x8
Tr1120x8
Tr1180x8
Tr205x4
Tr210x4
Tr215x4
Tr220x4
Tr225x4
Tr230x4
Tr235x4
Tr240x4
Tr250x4
Tr260x4
Tr270x4
Tr280x4
Tr290x4
Tr300x4
Tr310x5
Tr320x5
Tr330x5
Tr340x5
Tr345x5
Tr350x5
Tr360x5
Tr365x5
Tr370x5
Tr380x5
Tr385x5
Tr400x5
Tr410x5
Tr420x5
Tr430x5
Tr440x5
Tr450x5
Tr460x5
Tr470x5
Tr480x5
Tr490x5
Tr500x5
Tr510x6
Tr520x6
Tr530x6
Tr540x6
Tr550x6
Tr560x6
Tr570x6
Tr580x6
Tr600x6
Tr630x6
Tr650x6
Tr670x6
Tr690x6
Tr710x7
Tr730x7
Tr750x7
Tr800x7
Tr850x7
Tr900x7
Tr950x8
C (mm)
No Preference
114
125
135.000
140
145
150
155
160
165
170
175
180
185.000
190
195.000
200
205
210
215
220
225
235
240
245
255.000
270
280
290
295.000
300
305
315
320
325
330
345.000
355
370
380
390
405
415
430
440
450
455
465
475
482
490
500
505
525
535
545
555
565
580
590
600
612
625
635.000
645
657
670
680
692.000
705
715
725
750
780
805
825
850
870
885
915
970
1020
1070
1125
1180
1255
1280
1340
1420
D (mm)
No Preference
38
39
40
41
42
43
44
45
46
47
48
49
51
52
53
54
56
57
58
60
61
62
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
83
86
88
95
100
106
115
Piston Length of Travel (mm)
No Preference
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
30
34
36
40
Piston Area (cm²)
No Preference
29
32
35
39
41
42
44
48
50
52
54
57
59
61
63
65
67
69
73
75
81
86
90
95
103
115
125
129
135
138
144
152
156
162
165
178
188
197
211
226
236
249
263
270
284
294
300
313
317
328
336
347
367
383
400
408
425
441
450
469
485
498
520
533
542
562
582
592
612
632
642
674
729
762
795
842
877
900
970
1040
1146
1240
1356
1456
1612
1674
1782
1892
Clear
Cancel
Advanced Search