Spherical Roller Bearing Metric and Inch Accessories
>
Metric Locknut
> Advanced Search
Advanced Search in Metric Locknut
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Image
Metric Locknut
Thread D
1
1
No Preference
M100x2
M105x2
M10x0.75
M110x2
M115x2
M120x2
M125x2
M12x1
M130x2
M135x2
M140x2
M145x2
M150x2
M155x3
M15x1
M160x3
M165x3
M170x3
M17x1
M180x3
M190x3
M200x3
M20x1
M25x1.5
M30x1.5
M35x1.5
M40x1.5
M45x1.5
M50x1.5
M55x2
M60x2
M65x2
M70x2
M75x2
M80x2
M85x2
M90x2
M95x2
Tr1000x8
Tr1060x8
Tr205x4
Tr210x4
Tr215x4
Tr220x4
Tr230x4
Tr235x4
Tr240x4
Tr250x4
Tr260x4
Tr270x4
Tr280x4
Tr290x4
Tr300x4
Tr310x5
Tr320x5
Tr330x5
Tr340x5
Tr345x5
Tr350x5
Tr360x5
Tr365x5
Tr370x5
Tr380x5
Tr385x5
Tr400x5
Tr410x5
Tr420x5
Tr430x5
Tr440x5
Tr450x5
Tr460x5
Tr470x5
Tr480x5
Tr490x5
Tr500x5
Tr510x6
Tr520x6
Tr530x6
Tr540x6
Tr550x6
Tr560x6
Tr600x6
Tr630x6
Tr670x6
Tr710x7
Tr750x7
Tr800x7
Tr850x7
Tr900x7
Tr950x8
D
3
(mm)
No Preference
18
22
25
28
32
38
45
52
58
65
70.000
75
80
85
92
98
105
110
120
125
130
140
145
150
155
160
165
175
180
190
195.000
200
210
220
230
240
250
260
270
280
290
300
310
320
330
340
350
360
365
370
380
400
410
420
430
440
445
450
460
470
480
490
500
520
540
550
560
570
580
590
600
620
630
640
650
670
700
710
730
750
780
800
830
850
870
900
920
950
980
1000
1030
1060.000
1080
1120
1140
1170
1200
1240
1300
B
n
(mm)
No Preference
4
5
6
7
8
9
10
11
12
13
15
16
17
18
19
20
21
22
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
45
46
47
48
49
51
52
53
55
56
58
60
62
63
68
70
75
80
85
90
95
100
106
112
118
125
Lockwasher
No Preference
MB 00
MB 01
MB 02
MB 03
MB 04
MB 05
MB 06
MB 07
MB 08
MB 09
MB 10
MB 11
MB 12
MB 13
MB 14
MB 15
MB 16
MB 17
MB 18
MB 19
MB 20
MB 21
MB 22
MB 23
MB 24
MB 25
MB 26
MB 27
MB 28
MB 29
MB 30
MB 31
MB 32
MB 33
MB 34
MB 36
MB 38
MB 40
MBL 24
MBL 26
MBL 28
MBL 30
MBL 32
MBL 34
MBL 36
MBL 38
MBL 40
Suitable Lockplate No
No Preference
MS 30/1000
MS 30/1060
MS 30/530
MS 30/560
MS 30/600
MS 30/630
MS 30/670
MS 30/710
MS 30/750
MS 30/800
MS 30/850
MS 30/900
MS 30/950
MS 31/1000
MS 31/1060
MS 31/530
MS 31/560
MS 31/600
MS 31/630
MS 31/670
MS 31/710
MS 31/750
MS 31/800
MS 31/850
MS 31/900
MS 31/950
MS30/500
MS3044
MS3048
MS3052
MS3056
MS3060
MS3064
MS3068
MS3072
MS3076
MS3080
MS3084
MS3088
MS3092
MS3096
MS31/500
MS3144
MS3148
MS3152
MS3156
MS3160
MS3164
MS3168
MS3172
MS3176
MS3180
MS3184
MS3188
MS3192
MS3196
1
Means metric thread and the digits are major diameter of thread and pitch.
Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.
Clear
Cancel
Advanced Search