Spherical Roller Bearing Metric and Inch Accessories
>
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
> Advanced Search
Advanced Search in SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Image
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies2
Diameter d (in)
No Preference
1.1875
1 5/16
1.375
1.4375
1.5
1.625
1.6875
1.75
1.875
1.9375
2
2.0625
2.125
2.1875
2.25
2.3125
2.375
2.4375
2.5
2.625
2.6875
2.75
2.8125
2.875
2.9375
3
3.0625
3.125
3.1875
3.25
3.3125
3.375
3.4375
3.5
3.8125
3.875
3.9375
4
4.0625
4.125
4.1875
4.25
4.3125
4.375
4.4375
4.5
4.5625
4.8125
4.875
4.9375
5
5.125
5.1875
5.25
5.3125
5.375
5.4375
5.5
5.8125
5.875
5.9375
6
6.3125
6.375
6.4375
6.5
6.8125
6.875
6.9375
7
7.125
7.1875
7.25
7.8125
7.875
7.9375
8
8.4375
8.5
8 15/16
9
9 7/16
9.5
9 15/16
10
10 7/16
10 1/2
10 15/16
11
11 7/16
11 1/2
11 15/16
12
12 7/16
12 1/2
12 7/8
12 15/16
13
13 7/16
13 1/2
13 15/16
14
14 15/16
15
15 3/4
16 1/2
16 15/16
17
17 15/16
18
18 7/16
18 1/2
18 15/16
19 7/16
19 1/2
20 15/16
21 15/16
23 15/16
24 15/16
26 7/16
27 15/16
29 7/16
31 7/16
33 7/16
35 7/16
Bearing Number
No Preference
22207K
22208K
22209K
22210K
22211K
22212K
22213K
22214K
22215K
22216K
22217K
22218K
22219K
22220K
22222K
22224K
22226K
22228K
22230K
22232K
22234K
22236K
22238K
22240K
22244K
22248K
22252K
22308K
22309K
22310K
22311K
22312K
22313K
22314K
22315K
22316K
22317K
22318K
22319K
22320K, 23220K
22322K, 23222K
22324K, 23224K
22326K, 23226K
22328K, 23228K
22330K, 23230K
22332K, 23232K
22334K, 23234K
22336K, 23236K
22338K, 23238K
22340K, 23240K
22344K, 23244K
22348K, 23248K
22352K, 23252K
22356K, 23256K
230/500K
230/530K
230/560K
230/600K
230/630K
230/670K
230/710K
230/750K
230/800K
230/850K
230/900K
230/950K
23024K
23026K
23028K
23030K
23032K
23034K
23036K
23038K
23040K
23044K
23048K
23052K
23056K
23060K
23064K
23068K
23072K
23076K
23080K
23084K
23088K
23092K
23096K
231/500K
231/530K
231/560K
231/600K
231/630K
231/670K
231/710K
231/750K
231/800K
231/850K
23122K
23124K
23126K
23128K
23130K
23132K
23134K
23136K
23138K
23140K
23144K
23148K
23152K
23156K
23160K
23164K
23168K
23172K
23176K
23180K
23184K
23188K
23192K
23196K
232/500K
232/530K
232/560K
232/600K
232/630K
232/670K
232/710K
232/750K
23260K
23264K
23268K
23272K
23276K
23280K
23284K
23288K
23292K
23296K
Adapter Dimensions
B
2
(in)
No Preference
1.449
1.494
1.574
1.755
1.835
1.979
2.005
2.1
2.123
2.264
2.286
2.366
2.384
2.476
2.506
2.636
2.649
2.761
2.8
2.859
2.935
2.937
3.074
3.194
3.196
3.227
3.3
3.302
3.456
3.482
3.543
3.692
3.701
3.752
3.961
3.971
4.009
4.231
4.327
4.338
4.402
4.568
4.638
4.7
4.837
4.972
5.028
5.1
5.251
5.313
5.422
5.474
5.611
5.891
5.9
6.009
6.178
6.181
6.446
6.512
6.628
6.641
6.717
6.748
6.936
7.085
7.277
7.533
7.569
7.583
7.733
7.756
8.099
8.4
8.401
8.488
8.764
8.937
9.1
9.101
9.336
9.446
9.6
9.777
9.838
9.852
10.056
10.361
10.449
10.579
11.116
11.222
11.402
11.427
11.451
11.817
11.867
11.924
12.368
12.654
12.714
12.835
13.292
13.509
13.657
13.943
14.004
14.093
14.408
14.569
14.573
14.991
15.155
15.388
15.681
15.979
16.491
16.492
17.008
17.271
17.801
17.915
18.6
18.853
19.014
19.798
20
21.024
21.935
22.982
Accessory Numbers
Sleeve
No Preference
S-07
S-08
S-09
S-09 x 1 1/2
S-09 x 1 3/8
S-10
S-10 x 1 3/4
S-10 x 1 5/8
S-108
S-109
S-11
S-11 x 1 7/8
S-11 x 2
S-110
S-111
S-112
S-113
S-114
S-115
S-115 x 2 1/2
S-115 x 2 3/8
S-116
S-116 x 2 3/4
S-116 x 2 5/8
S-117
S-117 x 2 13/16
S-117 x 2 7/8
S-117 x 3
S-118
S-118 x 3 1/16
S-118 x 3 1/4
S-118 x 3 1/8
S-119
S-12
S-120
S-120 x 3 1/2
S-120 x 3 3/8
S-120 x 3 5/16
S-122
S-122 x 3 13/16
S-122 x 3 3/8
S-122 x 4
S-124
S-124 x 4 1/16
S-124 x 4 1/4
S-124 x 4 1/8
S-126
S-126 x 4 1/2
S-126 x 4 3/8
S-126 x 4 5/16
S-126 x 4 9/16
S-128
S-128 x 4 13/16
S-128 x 4 7/8
S-128 x 5
S-13
S-13 x 2 1/4
S-13 x 2 1/8
S-130
S-130 x 5 1/4
S-130 x 5 1/8
S-130 x 5 3/8
S-130 x 5 5/16
S-132
S-132 x 5 1/2
S-132 x 5 3/8
S-134
S-134 x 5 13/16
S-134 x 5 7/8
S-134 x 6
S-136
S-138
S-138 x 6 13/16
S-138 x 6 7/8
S-138 x 7
S-14
S-140
S-140 x 7 1/4
S-140 x 7 1/8
S-144
S-148
S-148 x 9
S-15
S-15 x 2 1/2
S-15 x 2 3/8
S-152
S-152 x 9 1/2
S-16
S-16 x 2 3/4
S-16 x 2 5/8
S-17
S-17 x 2 13/16
S-17 x 2 7/8
S-17 x 3
S-18
S-18 x 3 1/16
S-18 x 3 1/4
S-18 x 3 1/8
S-19
S-20
S-20 x 3 1/2
S-20 x 3 3/8
S-22
S-22 x 3 13/16
S-22 x 3 7/8
S-22 x 4
S-24
S-24 x 4 1/16
S-24 x 4 1/4
S-24 x 4 1/8
S-26
S-26 x 4 1/2
S-26 x 4 3/8
S-26 x 4 5/16
S-28
S-28 x 4 13/16
S-28 x 4 7/8
S-28 x 5
S-30
S-30 x 5 1/4
S-30 x 5 1/8
S-30/500
S-30/530
S-30/560
S-30/600
S-30/630
S-30/670
S-30/710
S-30/750
S-30/800
S-30/850
S-30/900
S-30/950
S-3024
S-3024 x 4 1/16
S-3024 x 4 1/4
S-3024 x 4 1/8
S-3026
S-3026 x 4 1/2
S-3026 x 4 3/8
S-3026 x 4 5/16
S-3028
S-3028 x 4 13/16
S-3028 x 4 7/8
S-3030
S-3030 x 5 1/4
S-3030 x 5 1/8
S-3032
S-3032 x 5 1/2
S-3032 x 5 3/8
S-3034
S-3034 x 5 13/16
S-3034 x 5 7/8
S-3034 x 6
S-3036
S-3036 x 6 1/2
S-3036 x 6 3/8
S-3036 x 6 5/16
S-3038
S-3038 x 6 13/16
S-3038 x 6 7/8
S-3038 x 7
S-3040
S-3040 x 7 1/4
S-3040 x 7 1/8
S-3044
S-3044 x 7 13/16
S-3044 x 7 7/8
S-3044 x 8
S-3048
S-3048 x 8 1/2
S-3048 x 8 7/16
S-3048 x 9
S-3052
S-3052 x 9 1/2
S-3056
S-3056 x 10
S-3056 x 10 1/2
S-3056 x 9 15/16
S-3060
S-3060 x 11
S-3064
S-3064 x 11 1/2
S-3064 x 11 7/16
S-3064 x 12
S-3068
S-3068 x 12 1/2
S-3072
S-3072 x 12 15/16
S-3072 x 13
S-3072 x 13 1/2
S-3076
S-3076 x 14
S-3080
S-3084
S-3088
S-3092
S-3096
S-31/500
S-31/530 x 18 15/16
S-31/530 x 19 7/16
S-31/560
S-31/600
S-31/630
S-31/670
S-31/710
S-31/750
S-31/800
S-31/850
S-3156
S-3156 x 10
S-3156 x 10 1/2
S-3156 x 9 15/16
S-3160
S-3160 x 11
S-3164
S-3164 x 12
S-3168
S-3168 x 12 1/2
S-3172
S-3172 x 13 1/2
S-3176
S-3176 x 14
S-3180
S-3180 x 14 15/16
S-3184
S-3188
S-3192
S-3196
S-32
S-32 x 5 1/2
S-32 x 5 3/8
S-32/500
S-32/530 x 18 15/16
S-32/530 x 19 7/16
S-32/560
S-32/600
S-32/630
S-32/670
S-32/710
S-32/750
S-3256
S-3256 x 10 1/2
S-3260
S-3260 x 11
S-3264
S-3264 x 12
S-3268
S-3268 x 12 1/2
S-3272
S-3272 x 13 1/2
S-3276
S-3276 x 14
S-3280
S-3284
S-3288
S-3292
S-3296
S-34
S-34 x 5 13/16
S-34 x 5 7/8
S-34 x 6
S-36
S-36 x 6 1/2
S-36 x 6 3/8
S-36 x 6 5/16
S-38
S-38 x 6 13/16
S-38 x 6 7/8
S-38 x 7
S-40
S-40 x 7 1/4
S-40 x 7 1/8
S-44
S-44 x 7 13/16
S-44 x 7 7/8
S-44 x 8
S-48
S-48 x 8 15/16
S-52
S-52 x 9 1/2
Locknut
No Preference
AN 15
AN 16
AN 17
AN 18
AN 19
AN 20
AN 22
AN 24
AN 26
AN 28
AN 30
AN 32
AN 34
AN 36
AN 38
AN 40
N 022
N 024
N 026
N 028
N 030
N 032
N 034
N 036
N 038
N 040
N 044
N 048
N 052
N 056
N 060
N 064
N 068
N 07
N 072
N 076
N 08
N 080
N 084
N 088
N 09
N 092
N 096
N 10
N 11
N 12
N 13
N 14
N 44
N 500
N 530
N 560
N 600
N 630
N 670
N 710
N 750
N 800
N 850
N 900
N 950
Lockwasher and Lockplates
No Preference
P 48
P 500
P 52
P 530
P 56
P 560
P 60
P 600
P 630
P 64
P 670
P 68
P 710
P 72
P 750
P 76
P 80
P 800
P 84
P 850
P 88
P 900
P 92
P 950
P 96
W 022
W 024
W 026
W 028
W 030
W 032
W 034
W 036
W 038
W 040
W 044
W 07
W 08
W 09
W 10
W 11
W 12
W 13
W 14
W 15
W 16
W 17
W 18
W 19
W 20
W 22
W 24
W 26
W 28
W 30
W 32
W 34
W 36
W 38
W 40
W 44
Clear
Cancel
Advanced Search