Timken® Split Cylindrical Mounted Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Heavy Series Flange Unit
> Advanced Search
Advanced Search in Split Cylindrical Roller Bearing Heavy Series Flange Unit
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft Size (in)
No Preference
4.6875
4 3/4
4 15/16
5
5.6875
5.7500
5 15/16
6
6.7500
6 15/16
7
9 1/2
9.7500
10
Shaft Size (mm)
No Preference
125
130
150
155
175
180
240
250
260
Seal Type
No Preference
Aluminium Triple Labyrinth
Felt Seal
High Temperature Packing
Kevlar Packing Seal
Viton Single Lip
Bearing Type
No Preference
Split Cylindrical Expansion Type
Split Cylindrical Retained Type
Support Type
No Preference
Round Flange
Series Type
No Preference
Heavy Series
Bearings Ratings
Cr - Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 169281 to 426238
Cr - Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 753000 to 1896000
Cor - Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 218964 to 626992
Cor - Static Load Rating (N)
At Least:
No More Than:
Available Range: 974000 to 2789000
Ca - Axial Load Rating (lbf)
At Least:
No More Than:
Available Range: 11016 to 29405
Ca - Axial Load Rating (N)
At Least:
No More Than:
Available Range: 49000 to 130800
Clear
Cancel
Advanced Search