Timken® Split Cylindrical Mounted Roller Bearings
>
Split Cylindrical Roller Bearing Flange Units
>
Split Cylindrical Roller Bearing Light Series Flange Unit
> Advanced Search
Advanced Search in Split Cylindrical Roller Bearing Light Series Flange Unit
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft Size (in)
No Preference
1 3/16
1 1/4
1 7/16
1 1/2
1 11/16
1 3/4
1 15/16
2
2 3/16
2 1/4
2 7/16
2 1/2
2 11/16
2 3/4
2 15/16
3
3 3/16
3 1/4
3 7/16
3 1/2
3 11/16
3 3/4
3 15/16
4
4 3/16
4 1/4
4 7/16
4 1/2
4.6875
4 3/4
4 15/16
5
5 3/16
5 1/4
5 7/16
5 1/2
5.6875
5.7500
5 15/16
6
6 7/16
6 1/2
6 11/16
6.7500
6 15/16
7
7 1/4
7.5
7 15/16
8
8 1/2
8.875
9
9 1/2
9.7500
10
10 1/2
10.7500
11
11 1/2
12
Shaft Size (mm)
No Preference
35
40
45
50
55
60
65
70
75
80
85
90
100
105
110
115
120
125
130
135
140
150
155
160
170
175
180
190
200
220
230
240
250
260
270
280
300
305
Seal Type
No Preference
Aluminium Triple Labyrinth
Felt Seal
High Temperature Packing
Kevlar Packing Seal
Viton Single Lip
Bearing Type
No Preference
Marine Split Cylindrical Expansion Type
Split Cylindrical Expansion Type
Split Cylindrical Retained Type
Support Type
No Preference
Round Flange
Series Type
No Preference
Light Series
Bearings Ratings
Cr - Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 14613 to 208848
Cr - Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 65000 to 929000
Cor - Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 15287 to 374307
Cor - Static Load Rating (N)
At Least:
No More Than:
Available Range: 68000 to 1665000
Ca - Axial Load Rating (lbf)
At Least:
No More Than:
Available Range: 719.38 to 17580
Ca - Axial Load Rating (N)
At Least:
No More Than:
Available Range: 3200 to 78200
Clear
Cancel
Advanced Search