Timken® Split Cylindrical Mounted Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
>
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
> Advanced Search
Advanced Search in Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft Size (in)
No Preference
3 11/16
3 3/4
3 15/16
4
4 3/16
4 1/4
4 7/16
4 1/2
4.6875
4 3/4
4 15/16
5
5 3/16
5 1/4
5 7/16
5 1/2
5.6875
5.7500
5 15/16
6
6 7/16
6 1/2
6 11/16
6.7500
6 15/16
7
7 1/4
7.5
7 15/16
8
8 1/2
8.875
9
9 1/2
9.7500
10
11
12
13
14
15
16.0000
17.0000
18.0000
20.0000
21.0000
22
23.0000
24.0000
Shaft Size (mm)
No Preference
100
105
110
115
120
125
130
135
140
150
155
160
170
175
180
190
200
220
230
240
250
260
280
300
320
340
360
380
400
420
440
460
500
530
560
580
600
Seal Type
No Preference
Aluminium Triple Labyrinth
Felt Type
High Temperature Packing
Kevlar Packing Seal
Labyrinth Grease Groove
Viton Single Lip
Bearing Type
No Preference
Split Cylindrical Expansion Type
Split Cylindrical Retained Type
Support Type
No Preference
Eight-Bolt Plummer Block
Four-Bolt Plummer Block
Series
No Preference
Heavy Series
Pillow/Plummer Block Style
No Preference
Split Cylindrical Housed Unit - Standard
Bearings Ratings
Cr - Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 146800 to 1113029
Cr - Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 653000 to 4951000
Cor - Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 176025 to 2124669
Cor - Static Load Rating (N)
At Least:
No More Than:
Available Range: 783000 to 9451000
Ca - Axial Load Rating (lbf)
At Least:
No More Than:
Available Range: 7014 to 89924
Ca - Axial Load Rating (N)
At Least:
No More Than:
Available Range: 31200 to 400000
Clear
Cancel
Advanced Search