Timken® Split Cylindrical Mounted Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Plummer Blocks
>
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
> Advanced Search
Advanced Search in Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft Size (in)
No Preference
1 3/16
1 1/4
1 7/16
1 1/2
1 11/16
1 3/4
1 15/16
2
2 3/16
2 1/4
2 7/16
2 1/2
2 11/16
2 3/4
2 15/16
3
3 3/16
3 1/4
3 7/16
3 1/2
3 11/16
3 3/4
3 15/16
4
4 3/16
4 1/4
4 7/16
4 1/2
4.6875
4 3/4
4 15/16
5
5 3/16
5 1/4
5 7/16
5 1/2
5.6875
5.7500
5 15/16
6
6 7/16
6 1/2
6 11/16
6.7500
6 15/16
7
7 1/4
7.5
7 15/16
8
8 1/2
8.875
9
9 1/2
9.7500
10
10 1/2
10.7500
11
11 1/2
12
12 1/2
13
14
15
16.0000
17.0000
18.0000
19.0000
20.0000
21.0000
22
23.0000
24.0000
Shaft Size (mm)
No Preference
35
40
45
50
55
60
65
70
75
80
85
90
100
105
110
115
120
125
130
135
140
150
155
160
170
175
180
190
200
220
230
240
250
260
270
280
300
305
320
330
340
350
360
380
400
420
440
460
480
500
530
560
570
580
600
Seal Type
No Preference
Aluminium Triple Labyrinth
Felt Type
High Temperature Packing
Kevlar Packing Seal
Labyrinth Grease Groove
Viton Single Lip
Bearing Type
No Preference
Marine Split Cylindrical Expansion Type
Split Cylindrical Expansion Type
Split Cylindrical Retained Type
Support Type
No Preference
Eight-Bolt Plummer Block
Four-Bolt Plummer Block
Two-Bolt Plummer Block
Series Type
No Preference
Light Series
Pillow/Plummer Block Style
No Preference
Split Cylindrical Housed Unit - Standard
Bearings Ratings
Cr - Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 14613 to 373183
Cr - Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 65000 to 1660000
Cor - Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 15287 to 906654
Cor - Static Load Rating (N)
At Least:
No More Than:
Available Range: 68000 to 4033000
Ca - Axial Load Rating (lbf)
At Least:
No More Than:
Available Range: 719.38 to 33002
Ca - Axial Load Rating (N)
At Least:
No More Than:
Available Range: 3200 to 146800
Clear
Cancel
Advanced Search