Timken® Split Cylindrical Mounted Roller Bearings
>
Split Cylindrical Roller Bearing Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
>
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
> Advanced Search
Advanced Search in Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft Size (in)
No Preference
1 11/16
1 3/4
1 15/16
2
2 3/16
2 1/4
2 7/16
2 1/2
2 11/16
2 3/4
2 15/16
3
3 3/16
3 1/4
3 7/16
3 1/2
3 11/16
3 3/4
3 15/16
4
4 3/16
4 1/4
4 7/16
4 1/2
4.6875
4 3/4
4 15/16
5
5 3/16
5 1/4
5 7/16
5 1/2
5.6875
5.7500
5 15/16
6
6 7/16
6 1/2
6 11/16
6.7500
6 15/16
7
7 1/4
7.5
7 15/16
8
8 1/2
8.875
9
9 1/2
9.7500
10
10 1/2
10.7500
11
11 1/2
12
12 1/2
13
14
15
16.0000
17.0000
18.0000
19.0000
20.0000
21.0000
22
23.0000
24.0000
Shaft Size (mm)
No Preference
45
50
55
60
65
70
75
80
85
90
100
105
110
115
120
125
130
135
140
145
150
155
160
170
175
180
190
200
220
230
240
250
260
270
280
300
305
320
330
340
350
360
380
400
420
440
460
480
500
530
560
580
600
Seal Type
No Preference
Aluminium Triple Labyrinth
Felt Type
High Temperature Packing
Kevlar Packing Seal
Labyrinth Grease Groove
Viton Single Lip
Bearing Type
No Preference
Split Cylindrical Expansion Type
Split Cylindrical Retained Type
Support Type
No Preference
Eight-Bolt Plummer Block
Four-Bolt Plummer Block
Two-Bolt Plummer Block
Series Type
No Preference
Medium Series
Pillow/Plummer Block Style
No Preference
Split Cylindrical Housed Unit - Standard
Bearings Ratings
Cr - Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 27202 to 670380
Cr - Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 121000 to 2982000
Cor - Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 28551 to 1404650
Cor - Static Load Rating (N)
At Least:
No More Than:
Available Range: 127000 to 6243000
Ca - Axial Load Rating (lbf)
At Least:
No More Than:
Available Range: 1394 to 67443
Ca - Axial Load Rating (N)
At Least:
No More Than:
Available Range: 6200 to 300000
Clear
Cancel
Advanced Search