Timken® Split Cylindrical Mounted Roller Bearings
>
Split Cylindrical Roller Bearing Take-Up Units
>
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
> Advanced Search
Advanced Search in Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Shaft Size (in)
No Preference
1 11/16
1 3/4
1 15/16
2
2 3/16
2 1/4
2 7/16
2 1/2
2 11/16
2 3/4
2 15/16
3
3 3/16
3 1/4
3 7/16
3 1/2
3 11/16
3 3/4
3 15/16
4
4 3/16
4 1/4
4 7/16
4 1/2
4.6875
4 3/4
4 15/16
5
5 3/16
5 1/4
5 7/16
5 1/2
5.6875
5.7500
5 15/16
6
Shaft Size (mm)
No Preference
45
50
55
60
65
70
75
80
85
90
100
105
110
115
120
125
130
135
140
150
155
160
Seal Type
No Preference
Aluminium Triple Labyrinth
Felt Seal
High Temperature Packing
Kevlar Packing Seal
Viton Single Lip
Bearing Type
No Preference
Split Cylindrical Retained Type
Support Type
No Preference
Take-Up
Series Type
No Preference
Medium Series
Bearings Ratings
Cr - Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 27202 to 164111
Cr - Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 121000 to 730000
Cor - Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 28551 to 232453
Cor - Static Load Rating (N)
At Least:
No More Than:
Available Range: 127000 to 1034000
Ca - Axial Load Rating (lbf)
At Least:
No More Than:
Available Range: 1394 to 11780
Ca - Axial Load Rating (N)
At Least:
No More Than:
Available Range: 6200 to 52400
Clear
Cancel
Advanced Search