Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
SS Type (Stainless Steel Jaw) Components
>
SS Type Hubs with Keyway - Inch (Imperial) Bores
> Advanced Search
Advanced Search in SS Type Hubs with Keyway - Inch (Imperial) Bores
Unit of Measure
Imperial
Metric
Both
Dimensional Data
Coupling Size
No Preference
SS075
SS095
SS100
SS110
SS150
Thread (Dimension T)
1/4-20
3/8-16
5/16-18
Keyway Size (W x D) (in)
No Preference
1/2 x 1/4
1/4 x 1/8
1/8 x 1/16
3/16 x 3/32
3/8 x 3/16
5/16 x 5/32
Length thru Bore (in)
No Preference
0.82
1
1.38
1.68
1.75
Length thru Bore (mm)
No Preference
20.828
25.4
35.052
42.672
44.45
Clear
Cancel
Advanced Search