Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
L Type (Standard Jaw) Components
>
L Type Hubs without Keyway - Inch (Imperial) Bores
> Advanced Search
Advanced Search in L Type Hubs without Keyway - Inch (Imperial) Bores
Unit of Measure
Imperial
Metric
Both
Dimensional Data
Bore Size (in)
No Preference
1/2
1/4
1/8
15/32
3/16
3/4
3/8
5/16
5/8
7/16
7/8
9/16
Coupling Size
No Preference
L035
L050
L070
L075
L090
L095
L099
L100
L110
L150
L190
L225
L276
Keyway Size (W x D)
No Preference
No Keyway
Length thru Bore (in)
No Preference
0.270
0.620
0.750
0.82
1
1.060
1.38
1.68
1.75
1.94
2.180
3.120
Length thru Bore (mm)
No Preference
6.86
15.75
19.05
20.83
25.4
26.92
35.05
42.67
44.45
49.28
55.37
79.25
Outside Diameter (in)
No Preference
0.63
1.08
1.36
1.75
2.11
2.54
3.32
3.75
4.50
5.00
6.18
Outside Diameter (mm)
No Preference
16.00
27.43
34.54
44.45
53.59
64.52
84.33
95.25
114.30
127.00
156.97
Clear
Cancel
Advanced Search