Timken® Thrust Spherical Roller Bearings
> Advanced Search
Advanced Search in Timken® Thrust Spherical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore (d) (mm)
No Preference
90
100
110
120
130
140
150
160
170
180
190
200
220
240
260
280
300
320
340
360
380
400
420
440
460
480
500
530
560
600
630
670
710
750
800
850
900
950
1000
O.D. (D) (mm)
No Preference
170
190
210
225
230
240
250
270
280
300
320
340
360
380
400
420
440
460
480
500
520
540
560
580
600
620
640
650
670
680
710
730
750
780
800
850
870
900
920
950
980
1030
1060.000
1090
1120
1150
1180
1220
1250
1280
1320
1360
1440
1460
1520
1600
1670
O.D. (D) (in)
No Preference
6.693
7.480
8.268
8.858
9.055
9.449
9.843
10.630
11.024
11.811
12.598
13.386
14.172
14.173
14.961
15.748
16.535
17.323
18.110
18.898
19.685
20.472
21.260
22.047
22.8350
23.622
24.4090
25.197
25.5910
26.3780
26.7720
27.9530
28.7400
29.5280
30.7090
31.4960
33.4650
34.2520
35.4330
36.2210
37.4020
38.5830
40.5510
41.7320
42.9130
44.094
44.0950
45.2760
46.4570
48.0320
49.2130
50.3940
51.969
53.543
56.693
57.4800
59.843
62.992
65.748
Width (T) (mm)
No Preference
42
48.03
54
58
60
67
73
73.03
78
78.13
85
85.03
85.04
90
95
95.04
103
109.03
109
109.04
115
122
132
132.04
140
145
145.16
150
155
160
170
175
180
180.2
185
190
206
206.03
212
224
230
236
250
258
276
280
290
308
315
335
354.09
372
390
402
Width (T) (in)
No Preference
1.654
1.891
2.126
2.284
2.362
2.638
2.874
2.875
3.071
3.076
3.346
3.348
3.543
3.74
3.742
4.055
4.291
4.293
4.528
4.803
5.197
5.512
5.709
5.715
5.906
6.102
6.299
6.693
6.89
7.087
7.095
7.284
7.48
8.11
8.346
8.819
9.055
9.291
9.843
10.158
10.866
11.024
11.417
12.126
12.402
13.189
13.94
14.646
15.354
15.827
Clear
Cancel
Advanced Search