Timken® Corrosion-Resistant IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking (IP69K)
> Advanced Search
Advanced Search in Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking (IP69K)
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Bore Size (in)
No Preference
7/8
15/16
1
1 1/8
1 3/16
1 1/4
1 5/16
1 3/8
1 7/16
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 7/8
1 15/16
2
Bore Size (mm)
No Preference
25
30
35
40
45
50
Housing Material
No Preference
Blue Thermoset (Polymer)
Machined Stainless Steel
Ratings
Dynamic Load Rating (lbf)
At Least:
No More Than:
Available Range: 2676 to 6700
Dynamic Load Rating (N)
At Least:
No More Than:
Available Range: 11900 to 29800
Static Load Rating (lbf)
At Least:
No More Than:
Available Range: 1417 to 4182
Static Load Rating (N)
At Least:
No More Than:
Available Range: 6300 to 18600
Clear
Cancel
Advanced Search