Timken® Tapered Roller Bearings
>
Timken® Single Row Tapered Roller Bearing
>
Timken® Single-Row Tapered Roller Bearings with Duo Face-Plus™ Seals (TSL)
> Advanced Search
Advanced Search in Timken® Single-Row Tapered Roller Bearings with Duo Face-Plus™ Seals (TSL)
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Cone Part Number
No Preference
07100
13685
399A
479
L44643
LM11949
LM29748
LM48548
LM67048
M12649
Cup Part Number
No Preference
07196
13621
394A
394AS
472A
L44610
LM11910
LM29710
LM48510
LM67010
M12610
Seal Part Number
No Preference
07000LA
13600LA
L44600LA
LM11900EA
LM11900LA
LM29700LA
LM48500LA
LM67000LA
M12600LA
Bore (d) (in)
At Least:
No More Than:
Available Range: 0.75 to 2.6875
Bore (d) (mm)
At Least:
No More Than:
Available Range: 19.05 to 68.263
O.D. (D) (in)
At Least:
No More Than:
Available Range: 1.781 to 4.7244
O.D. (D) (mm)
At Least:
No More Than:
Available Range: 45.237 to 120
Width (T) (in)
At Least:
No More Than:
Available Range: 0.5313 to 1.1418
Width (T) (mm)
At Least:
No More Than:
Available Range: 13.495 to 29.002
Dynamic Radial Load Rating - 90M Revs (C90) (lbf)
1
At Least:
No More Than:
Available Range: 1700 to 8360
Dynamic Radial Load Rating - 90M Revs (C90) (N)
2
At Least:
No More Than:
Available Range: 7550 to 37200
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
3
At Least:
No More Than:
Available Range: 6540 to 32200
Dynamic Radial Load Rating - 1M Revs (C1) (N)
4
At Least:
No More Than:
Available Range: 29100 to 143000
e Factor
5
At Least:
No More Than:
Available Range: 0.28 to 0.41
Y Factor
6
At Least:
No More Than:
Available Range: 1.46 to 2.16
Other Dimensions
Total Width (T1) (in)
At Least:
No More Than:
Available Range: 0.606 to 1.272
Total Width (T1) (mm)
At Least:
No More Than:
Available Range: 15.4 to 32.418
Max Shaft Fillet Radius (in)
7
At Least:
No More Than:
Available Range: 0.04 to 0.14
Max Shaft Fillet Radius (mm)
8
At Least:
No More Than:
Available Range: 1 to 3.6
Max Housing Fillet Radius (in)
9
At Least:
No More Than:
Available Range: 0.04 to 0.13
Max Housing Fillet Radius (mm)
10
At Least:
No More Than:
Available Range: 1.02 to 3.3
Ratings
Dynamic Axial Rating - 90M Revs (Ca90) (lbf)
11
At Least:
No More Than:
Available Range: 1170 to 5500
Dynamic Axial Rating - 90M Revs (Ca90) (N)
12
At Least:
No More Than:
Available Range: 5190 to 24500
Static Radial Load Rating (C0) (lbf)
At Least:
No More Than:
Available Range: 6650 to 41900
Static Radial Load Rating (C0) (N)
At Least:
No More Than:
Available Range: 29600 to 186000
Factors
Y1 Factor
13
At Least:
No More Than:
Available Range: 1.64 to 2.43
Y2 Factor
14
At Least:
No More Than:
Available Range: 2.44 to 3.61
1
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values.
2
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values.
3
Based on 1 x 10
6
revolutions L
10
life, for the ISO life calculation method.
4
Based on 1 x 10
6
revolutions L
10
life, for the ISO life calculation method.
5
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
6
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
7
These maximum fillet radii will be cleared by the bearing corners.
8
These maximum fillet radii will be cleared by the bearing corners.
9
These maximum fillet radii will be cleared by the bearing corners.
10
These maximum fillet radii will be cleared by the bearing corners.
11
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values for a single-row, C
90(2)
is the two-row radial value.
12
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life calculation method. C
90
and C
a90
are radial and thrust values for a single-row, C
90(2)
is the two-row radial value.
13
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
14
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
Clear
Cancel
Advanced Search