Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
> AL Type (Aluminum Jaw) Components
CAD Drawings
AL Type (Aluminum Jaw) Components
A complete AL Type coupling is comprised of two AL hubs and a elastomeric spider of the same size. AL hubs are interchangeable with L and SS Type hubs, and uses the same elastomeric spiders (except AL150).
AL Type Hubs with Keyway - Inch (Imperial) Bores
(94)
The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
AL Type Hubs with Keyway - Metric Bores
(69)
The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
AL Type Hubs without Keyway - Inch (Imperial) Bores
(33)
The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
AL Type Hubs without Keyway - Metric Bores
(2)
The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
AL Type Spider (Size AL150 Only)
The AL Type coupling consists of two standard AL Type hubs and one spider(find under L Type components, or the AL section for AL150).