Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
> Miniature Jaw Style Couplings (L Series)
CAD Drawings
Miniature Jaw Style Couplings (L Series)
The L Series jaw coupling provides positive engagement resulting in great strength because of the large area of contact of the elastomer "spider" center member with the interlocking jaws. This 3 piece coupling (two hubs and one spider) provides "fail safe" operations, as it will continue to run, even if the elastomer "spider" fails. The link below goes to all L line coupling components. While the range of coupling sizes is very large, sizes L035 and L050 (the two smallest sizes) are to be considered for motion control.
L Type (Standard Jaw) Components
A complete L Type coupling is comprised of two hubs and a elastomeric spider of the same size.