Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

UPC

N/A 0013992229724

Bore (d)

N/A 17 mm

O.D. (D)

N/A 1.8504 in47 mm

Width (C)

N/A 0.5512 in14 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3596 lbf16000 N

Other Dimensions

Weight

N/A 0.11 Kg0.243 lb
Max Shaft Fillet Radius1 N/A 0.024 in0.6 mm

Shaft Backing Shoulder Dia.

N/A 0.906 in23.0 mm

Housing Backing Shoulder Dia.

N/A 1.614 in41.0 mm

Contact Angle

N/A 40 º

Ratings

Static Radial Load Rating (C0)

N/A 1866 lbf8300 N

Limiting Speed - Oil

N/A 20000 rpm

Limiting Speed - Grease

N/A 15000 rpm
  • 1 Maximum housing fillet radius that bearing corners will clear.