Timken® Angular Contact Ball Bearings
>
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
> Part Number 7304 BTN1/UL
Timken Products
Timken Products
Bearings
Bearings
Ball Bearings
Ball Bearings
Timken® Angular Contact Ball Bearings
Timken® Angular Contact Ball Bearings
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Part Number 7304 BTN1/UL
Part Number 7304 BTN1/UL, Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
7304 BTN1/UL
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
/Asset/ACBB_SingleRowPoly.jpg
/Asset/ACBB_SingleRowPoly.jpg
Close Window
Key Features
40 degree contact angle for heavy thrust load capacity
Maximum capacity angular contact ball bearing
Enhanced raceway finish for quiet running
Refined bore diameter tolerance for longer bearing life
High-speed capabilities
Dimensionally interchangeable with 200 series deep groove ball bearings
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
VIEW CAD DRAWING
3D
2D ISO View
2D Sales Drawing
Helpful Links
Timken Angular Contact Ball Bearings Sell Sheet (ACBB)
Catalog and Technical Information - Angular Contact Ball Bearing (ACBB)
Tools and Guides for Engineers
RELATED PRODUCTS
7304 BM/CN
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
7304 BTN1
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
more available ..
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Ratings
Key Dimensions
UPC
N/A
0013992229779
Bore (d)
N/A
20 mm
O.D. (D)
N/A
2.0472 in
52 mm
Width (C)
N/A
0.5906 in
15 mm
Dynamic Radial Load Rating - 1M Revs (C1)
N/A
3888 lbf
17300 N
Other Dimensions
Weight
N/A
0.14 Kg
0.309 lb
Max Shaft Fillet Radius
1
N/A
0.024 in
0.6 mm
Shaft Backing Shoulder Dia.
N/A
1.063 in
27.0 mm
Housing Backing Shoulder Dia.
N/A
1.772 in
45 mm
Contact Angle
N/A
40 º
Ratings
Static Radial Load Rating (C0)
N/A
2180 lbf
9700 N
Limiting Speed - Oil
N/A
18000 rpm
Limiting Speed - Grease
N/A
13000 rpm
1
Maximum housing fillet radius that bearing corners will clear.