Unit of Measure
Key Dimensions
Cone Part Number |
N/A X30220MQ |
Cup Part Number |
N/A Y30220MQ |
Bore (d) |
N/A 100 mm3.937 in |
O.D. (D) |
N/A 180 mm7.0866 in |
Width (T) |
N/A 37 mm1.4567 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 357000 N80200 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 92400 N20800 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
| Y Factor 5 | N/A 1.43 |
Other Dimensions
Weight |
N/A 3.8 Kg8.3 lb |
Inner Ring Width (B) |
N/A 34.000 mm1.3386 in |
Outer Ring Width (C) |
N/A 29 mm1.1417 in |
| Effective Center Location6 | N/A -0.8 mm-0.03 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.120 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 115 mm4.53 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 119 mm4.69 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 163.07 mm6.42 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 169.93 mm6.69 in |
Cage Location rel. to BF (Aa) |
N/A 1.5 mm0.06 in |
Cage Location rel. to FF (Ab) |
N/A 5.3 mm0.21 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.