The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure
Key Dimensions
UPC |
N/A 0013992307934 |
Bore (d) |
N/A 220 mm |
O.D. (D) |
N/A 340 mm13.386 in |
Width (B) |
N/A 90 mm3.543 in |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 1518000 N341300 lbf |
Other Dimensions
Weight |
N/A 28.6 Kg63 lb |
Shaft Backing Shoulder Dia. |
N/A 245 mm9.6460 in |
Housing Backing Shoulder Dia. |
N/A 316 mm12.4410 in |
Max Shaft Fillet Radius LF ID |
N/A 0.098 in2.5 mm |
Max Shaft Fillet Radius RF ID |
N/A 0.098 in2.5 mm |
Max Housing Fillet Radius LF OD |
N/A 0.098 in2.5 mm |
Max Housing Fillet Radius RF OD |
N/A 0.098 in2.5 mm |
DUR/DOR F/E |
N/A 250.73 mm9.8710 in |
Float (F) |
N/A 10.5 mm0.413 in |
- 1 Based on 106 revolutions of calculated fatigue life.