Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure
Types of Components
Housing |
N/A FSNT 513-611 |
Bearing |
N/A 1311TN1 |
Locating Rings (width x OD) |
N/A SR120X11S |
Seal Type |
N/A Double Lip |
Seal |
N/A TSNG311-211 |
| End Cover1 | N/A EC513-611 |
Bearing
Cage Type |
N/A TN1 |
C1 Dynamic Load Rating |
N/A 52500 |
C0 Static Load Rating |
N/A 17900 |
Max Oil Speed |
N/A 6000 |
Max Grease Speed |
N/A 6000 |
- 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.