Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 216

Bearing

N/A 2216TN1

Locating Rings (width x OD)

N/A SR140X12.5S

Seal Type

N/A Double Lip

Seal

N/A TSNG216
End Cover1 N/A EC216

Housing

Material 

N/A Ductile Iron

Bolt Qty

N/A 2

Housing Mass

N/A 9.7 Kg

Bearing

Cage Type

N/A TN1

C1 Dynamic Load Rating

N/A 49700

C0 Static Load Rating

N/A 19900

Max Oil Speed

N/A 5300

Max Grease Speed

N/A 5300

Other Dimensions

Shaft Diameter da

N/A 80 mm

Shaft Diameter db

N/A 90 mm

A

N/A 120 mm

A1

N/A 90 mm

G

N/A M20

H

N/A 177 mm

H1

N/A 95 mm

H2

N/A 32 mm

Jmax

N/A 268 mm

Jmin

N/A 252 mm

J

N/A 260 mm

J1

N/A 52 mm

L

N/A 315 mm

N1

N/A 28 mm

N

N/A 22 mm

Key Dimensions

Alternate Part Name

N/A FSNT216 - 2216TN1 - TSNG216
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.