Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 218

Bearing

N/A 2218TN1

Locating Rings (width x OD)

N/A SR160X12.5S

Seal Type

N/A Double Lip

Seal

N/A TSNG218
End Cover1 N/A EC218

Housing

Material 

N/A Ductile Iron

Bolt Qty

N/A 2

Housing Mass

N/A 13.1 Kg

Bearing

Cage Type

N/A TN1

C1 Dynamic Load Rating

N/A 71400

C0 Static Load Rating

N/A 28700

Max Oil Speed

N/A 4300

Max Grease Speed

N/A 4300

Other Dimensions

Shaft Diameter da

N/A 90 mm

Shaft Diameter db

N/A 100 mm

A

N/A 140 mm

A1

N/A 100 mm

G

N/A M20

H

N/A 194 mm

H1

N/A 100 mm

H2

N/A 35 mm

Jmax

N/A 295 mm

Jmin

N/A 285 mm

J

N/A 290 mm

J1

N/A 58 mm

L

N/A 345 mm

N1

N/A 28 mm

N

N/A 22 mm

Key Dimensions

Alternate Part Name

N/A FSNT218 - 2218TN1 - TSNG218
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.