Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 511-609

Bearing

N/A 1211KTN1

Locating Rings (width x OD)

N/A SR100X11.5S

Seal Type

N/A Labyrinth

Seal

N/A LO511
Adapter Sleeve1 N/A H211

Locknut

N/A KM11

Lockwasher

N/A MB11
End Cover2 N/A EC511-609

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 4.5 Kg

Bearing

Cage Type

N/A TN1

C1 Dynamic Load Rating

N/A 27200

C0 Static Load Rating

N/A 10000

Max Oil Speed

N/A 7500

Max Grease Speed

N/A 7500

Other Dimensions

Shaft Diameter d

N/A 50 mm

A

N/A 95 mm

A1

N/A 70 mm

A2

N/A 107 mm

G

N/A M16

H

N/A 128 mm

H1

N/A 70 mm

H2

N/A 28 mm

J

N/A 210 mm

J1

N/A 35 mm

Jmax

N/A 215 mm

Jmin

N/A 205 mm

L

N/A 255 mm

N

N/A 18 mm

N1

N/A 24 mm

Key Dimensions

Alternate Part Name

N/A FSNTD511 - 609 - 1211KTN1 - LO511
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.