Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 513-611

Bearing

N/A 1213KTN1

Locating Rings (width x OD)

N/A SR120X14S

Seal Type

N/A Labyrinth

Seal

N/A LO513
Adapter Sleeve1 N/A H213

Locknut

N/A KM13

Lockwasher

N/A MB13
End Cover2 N/A EC513-611

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 6.6 Kg

Bearing

Cage Type

N/A TN1

C1 Dynamic Load Rating

N/A 31400

C0 Static Load Rating

N/A 12500

Max Oil Speed

N/A 6500

Max Grease Speed

N/A 6500

Other Dimensions

Shaft Diameter d

N/A 60 mm

A

N/A 110 mm

A1

N/A 80 mm

A2

N/A 122 mm

G

N/A M16

H

N/A 150 mm

H1

N/A 80 mm

H2

N/A 30 mm

J

N/A 230 mm

J1

N/A 40 mm

Jmax

N/A 236 mm

Jmin

N/A 224 mm

L

N/A 275 mm

N

N/A 18 mm

N1

N/A 24 mm

Key Dimensions

Alternate Part Name

N/A FSNTD513 - 611 - 1213KTN1 - LO513
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.