Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNT 505

Bearing

N/A 2205KTN1

Locating Rings (width x OD)

N/A SR52X3.5S

Seal Type

N/A Labyrinth

Seal

N/A LO505
Adapter Sleeve1 N/A H305

Locknut

N/A KM5

Lockwasher

N/A MB5
End Cover2 N/A EC505

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 1.5 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A TN1

C1 Dynamic Load Rating

N/A 17600

C0 Static Load Rating

N/A 4460

Max Oil Speed

N/A 15000

Max Grease Speed

N/A 15000

Other Dimensions

Shaft Diameter d

N/A 20 mm

A

N/A 67 mm

A1

N/A 46 mm

A2

N/A 80 mm

G

N/A M12

H

N/A 74 mm

H1

N/A 40 mm

H2

N/A 19 mm

J

N/A 130 mm

Jmax

N/A 137 mm

Jmin

N/A 123 mm

L

N/A 165 mm

N

N/A 15 mm

N1

N/A 20 mm

Key Dimensions

Alternate Part Name

N/A SNT505 - 2205KTN1 - LO505
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.