Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNT 506-605

Bearing

N/A 1206KTN1

Locating Rings (width x OD)

N/A SR62X8S

Seal Type

N/A Labyrinth

Seal

N/A LO506
Adapter Sleeve1 N/A H206

Locknut

N/A KM6

Lockwasher

N/A MB6
End Cover2 N/A EC506-605

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 2 Kg

Bolt Qty

N/A 2

Bearing

Cage Type

N/A TN1

C1 Dynamic Load Rating

N/A 16100

C0 Static Load Rating

N/A 4660

Max Oil Speed

N/A 13000

Max Grease Speed

N/A 13000

Other Dimensions

Shaft Diameter d

N/A 25 mm

A

N/A 77 mm

A1

N/A 52 mm

A2

N/A 89 mm

G

N/A M12

H

N/A 89 mm

H1

N/A 50 mm

H2

N/A 22 mm

J

N/A 150 mm

Jmax

N/A 157 mm

Jmin

N/A 143 mm

L

N/A 185 mm

N

N/A 15 mm

N1

N/A 20 mm

Key Dimensions

Alternate Part Name

N/A SNT506 - 605 - 1206KTN1 - LO506
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.