Timken® Split Cylindrical Mounted Roller Bearings
>
Bearing Housing for Split Cylindricals
> Part Number HSE311BXH
Timken Products
Timken Products
Bearings
Bearings
Mounted Bearings
Mounted Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Bearing Housing for Split Cylindricals
Bearing Housing for Split Cylindricals
Part Number HSE311BXH
Part Number HSE311BXH, Bearing Housing for Split Cylindricals
HSE311BXH
Bearing Housing for Split Cylindricals
Timken
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
Close Window
VIEW CAD DRAWING
3D
2D Front View
2D Left View
2D Sales Drawing
Helpful Links
Catalog and Technical Information - Split Cylindrical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Bearings Ratings
|
Note
Key Dimensions
Series Type
N/A
Heavy Series
Shaft Size
N/A
3 11/16 in
Seal Type
N/A
Felt Type
Bearing Type
N/A
Split Cylindrical Expansion Type
Type
N/A
Bearing and Housing
Bearing Number
N/A
HSE311BX
Housing
N/A
HSE311HX
Other Dimensions
Outside Diameter
N/A
12.126 in
308 mm
Housing Width
N/A
7.9 in
200 mm
Bearings Ratings
Cr - Dynamic Load Rating
N/A
146800 lbf
653000 N
Cor - Static Load Rating
N/A
176025 lbf
783000 N
Maximum Speed
N/A
1820 rpm
Note
Note
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options
.