Timken® Split Cylindrical Mounted Roller Bearings
>
Bearing Housing for Split Cylindricals
> Part Number LSE311BXH
Timken Products
Timken Products
Bearings
Bearings
Mounted Bearings
Mounted Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Bearing Housing for Split Cylindricals
Bearing Housing for Split Cylindricals
Part Number LSE311BXH
Part Number LSE311BXH, Bearing Housing for Split Cylindricals
LSE311BXH
Bearing Housing for Split Cylindricals
Timken
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
Close Window
VIEW CAD DRAWING
3D
2D Front View
2D Left View
2D Sales Drawing
Helpful Links
Catalog and Technical Information - Split Cylindrical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Bearings Ratings
|
Note
Key Dimensions
Series Type
N/A
Light Series
Shaft Size
N/A
3 11/16 in
Seal Type
N/A
Felt Type
Bearing Type
N/A
Split Cylindrical Expansion Type
Type
N/A
Bearing and Housing
Bearing Number
N/A
LSE311BX
Housing
N/A
LSE311HX
Other Dimensions
Outside Diameter
N/A
8 in
203.2 mm
Housing Width
N/A
5.2 in
132 mm
Bearings Ratings
Cr - Dynamic Load Rating
N/A
64745 lbf
288000 N
Cor - Static Load Rating
N/A
82280 lbf
366000 N
Maximum Speed
N/A
2340 rpm
Note
Note
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options
.