Timken® Split Cylindrical Mounted Roller Bearings
>
Bearing Housing for Split Cylindricals
> Part Number LSM305BRHFS
Timken Products
Timken Products
Bearings
Bearings
Mounted Bearings
Mounted Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Bearing Housing for Split Cylindricals
Bearing Housing for Split Cylindricals
Part Number LSM305BRHFS
Part Number LSM305BRHFS, Bearing Housing for Split Cylindricals
LSM305BRHFS
Bearing Housing for Split Cylindricals
Timken
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
Close Window
VIEW CAD DRAWING
3D
2D Front View
2D Left View
2D Sales Drawing
Helpful Links
Catalog and Technical Information - Split Cylindrical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Bearings Ratings
|
Note
Key Dimensions
Series Type
N/A
Light Series
Shaft Size
N/A
305 mm
Seal Type
N/A
Felt Type
Bearing Type
N/A
Split Cylindrical Retained Type
Type
N/A
Bearing and Housing
Bearing Number
N/A
LSM305BR
Housing
N/A
LSM305HR
Other Dimensions
Outside Diameter
N/A
19.252 in
489 mm
Housing Width
N/A
8.5 in
216 mm
Bearings Ratings
Cr - Dynamic Load Rating
N/A
208848 lbf
929000 N
Cor - Static Load Rating
N/A
374307 lbf
1665000 N
Ca - Axial Load Rating
N/A
17580 lbf
78200 N
Maximum Speed
N/A
650 rpm
Note
Note
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options
.