Timken® Split Cylindrical Mounted Roller Bearings
>
Bearing Housing for Split Cylindricals
> Part Number LSM600BRHFS
Timken Products
Timken Products
Bearings
Bearings
Mounted Bearings
Mounted Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Bearing Housing for Split Cylindricals
Bearing Housing for Split Cylindricals
Part Number LSM600BRHFS
Part Number LSM600BRHFS, Bearing Housing for Split Cylindricals
LSM600BRHFS
Bearing Housing for Split Cylindricals
Timken
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
Close Window
VIEW CAD DRAWING
3D
2D Front View
2D Left View
2D Sales Drawing
Helpful Links
Catalog and Technical Information - Split Cylindrical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Bearings Ratings
|
Note
Key Dimensions
Series Type
N/A
Light Series
Shaft Size
N/A
600 mm
Seal Type
N/A
Felt Type
Bearing Type
N/A
Split Cylindrical Retained Type
Type
N/A
Bearing and Housing
Bearing Number
N/A
LSM600BR
Housing
N/A
LSM600HR
Other Dimensions
Outside Diameter
N/A
33.126 in
841.4 mm
Housing Width
N/A
13.5 in
342 mm
Bearings Ratings
Cr - Dynamic Load Rating
N/A
373183 lbf
1660000 N
Cor - Static Load Rating
N/A
906654 lbf
4033000 N
Ca - Axial Load Rating
N/A
33002 lbf
146800 N
Maximum Speed
N/A
300 rpm
Note
Note
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options
.