Timken® Split Cylindrical Mounted Roller Bearings
>
Bearing Housing for Split Cylindricals
> Part Number MSE515BXHFS
Timken Products
Timken Products
Bearings
Bearings
Mounted Bearings
Mounted Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Bearing Housing for Split Cylindricals
Bearing Housing for Split Cylindricals
Part Number MSE515BXHFS
Part Number MSE515BXHFS, Bearing Housing for Split Cylindricals
MSE515BXHFS
Bearing Housing for Split Cylindricals
Timken
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
Close Window
VIEW CAD DRAWING
3D
2D Front View
2D Left View
2D Sales Drawing
Helpful Links
Catalog and Technical Information - Split Cylindrical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Bearings Ratings
|
Note
Key Dimensions
UPC
N/A
0013992106766
Series Type
N/A
Medium Series
Shaft Size
N/A
5 15/16 in
Seal Type
N/A
Felt Type
Bearing Type
N/A
Split Cylindrical Expansion Type
Type
N/A
Bearing and Housing
Bearing Number
N/A
MSE515BX
Housing
N/A
MSE515HX
Other Dimensions
Outside Diameter
N/A
13.2500 in
336.550 mm
Housing Width
N/A
8.0 in
202 mm
Bearings Ratings
Cr - Dynamic Load Rating
N/A
164111 lbf
730000 N
Cor - Static Load Rating
N/A
232453 lbf
1034000 N
Maximum Speed
N/A
1320 rpm
Note
Note
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options
.