Timken® Split Cylindrical Mounted Roller Bearings
>
Bearing Housing for Split Cylindricals
> Part Number MSE703BXHFS
Timken Products
Timken Products
Bearings
Bearings
Mounted Bearings
Mounted Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Timken® Split Cylindrical Mounted Roller Bearings
Bearing Housing for Split Cylindricals
Bearing Housing for Split Cylindricals
Part Number MSE703BXHFS
Part Number MSE703BXHFS, Bearing Housing for Split Cylindricals
MSE703BXHFS
Bearing Housing for Split Cylindricals
Timken
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
/Asset/timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled.jpg
Close Window
VIEW CAD DRAWING
3D
2D Front View
2D Left View
2D Sales Drawing
Helpful Links
Catalog and Technical Information - Split Cylindrical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Bearings Ratings
|
Note
Key Dimensions
Series Type
N/A
Medium Series
Shaft Size
N/A
7 3/16 in
Seal Type
N/A
Felt Type
Bearing Type
N/A
Split Cylindrical Expansion Type
Type
N/A
Bearing and Housing
Bearing Number
N/A
MSE703BX
Housing
N/A
MSE703HX
Other Dimensions
Outside Diameter
N/A
16.752 in
425.5 mm
Housing Width
N/A
9.3 in
235 mm
Bearings Ratings
Cr - Dynamic Load Rating
N/A
227732 lbf
1013000 N
Cor - Static Load Rating
N/A
340810 lbf
1516000 N
Maximum Speed
N/A
960 rpm
Note
Note
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options
.