Self-Aligning Mounted Tapered Roller Bearings
>
Self-Aligning Housing Closed End Covers
> Part Number ESASC-D
Timken Products
Timken Products
Bearings
Bearings
Mounted Bearings
Mounted Bearings
Self-Aligning Mounted Tapered Roller Bearings
Self-Aligning Mounted Tapered Roller Bearings
Self-Aligning Housing Closed End Covers
Self-Aligning Housing Closed End Covers
Part Number ESASC-D
Part Number ESASC-D, End Covers
ESASC-D
End Covers
Timken
/Asset/Self-Aligning-Housing-Covers-Closed.jpg
/Asset/Self-Aligning-Housing-Covers-Closed.jpg
Close Window
VIEW CAD DRAWING
3D
2D Front View
2D Left View
2D Sales Drawing
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
UPC
N/A
0085706052270
Type
N/A
Closed
Number of Bolts
N/A
4
Other Dimensions
Cover Diameter
N/A
4.08 in
103.6 mm
Flange Diameter
N/A
4.69 in
119.1 mm
Overall Width
N/A
2.19 in
55.6 mm