Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 80 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QATU18A080SB QATU18A080SC QATU18A080SEB QATU18A080SEC QATU18A080SEM QATU18A080SEN QATU18A080SEO QATU18A080SET QATU18A080SM QATU18A080SN QATU18A080SO QATU18A080ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Take-Up

UPC

N/A 0883450334204 0883450334211 0883450334228 0883450334235 0883450334242 0883450334259 0883450334266 0883450334273 0883450334280 0883450334297 0883450334303 0883450334310

Other Dimensions

Dimension A1

N/A 3.63 in92.2 mm

Dimension C

N/A 1 in25.4 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension E

N/A 6.81 in173 mm

Dimension F

N/A 1.81 in46 mm

Dimension G

N/A 1.88 in47.8 mm

Dimension J

N/A 4.88 in124 mm

Dimension L

N/A 10.12 in257 mm

Dimension KA

N/A 1.44 in36.6 mm

Dimension M

N/A 2.59 in65.8 mm

Dimension N

N/A 4.22 in107.2 mm

Dimension P

N/A 6.25 in158.8 mm

Dimension S

N/A 1.81 in46 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm