Timken® Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
> Part Number 23056EMBW507C08C3
Timken Products
Timken Products
Bearings
Bearings
Roller Bearings
Roller Bearings
Timken® Spherical Roller Bearings
Timken® Spherical Roller Bearings
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings - Brass Cage
Part Number 23056EMBW507C08C3
Part Number 23056EMBW507C08C3, Spherical Roller Bearings - Brass Cage
23056EMBW507C08C3
Spherical Roller Bearings - Brass Cage
/Asset/Timken_SRB_Brass_EMW33_22208YMW33C3-T.jpg
/Asset/Timken_SRB_Brass_EMW33_22208YMW33C3-T.jpg
Close Window
Key Features
Longer bearing life achieved from higher capacity (vs. competitors)
Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
Better contaminant purging from slots on cage face helps extend bearing life
Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
VIEW CAD DRAWING
3D
2D ISO View
2D Sales Drawing
Helpful Links
Tools and Guides for Engineers
Catalog and Technical Information - Spherical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Ratings
|
Factors
Key Dimensions
UPC
N/A
0087796176614
Bore (d)
N/A
280 mm
O.D. (D)
N/A
420 mm
16.535 in
Width (B)
N/A
106 mm
4.1730 in
Dynamic Radial Load Rating - 1M Revs (C1)
N/A
1820000 N
410000 lbf
e Factor
1
N/A
0.23
Other Dimensions
Weight
N/A
51 Kg
112.20 lb
Max Shaft Fillet Radius
2
N/A
3 mm
0.12 in
Shaft Backing Shoulder Dia.
N/A
309 mm
12.2000 in
Housing Backing Shoulder Dia.
N/A
389 mm
15.300 in
Ratings
Static Radial Load Rating (C0)
N/A
2810000 N
631000 lbf
Thermal Reference Speed - Oil
3
N/A
1300 rpm
Thermal Reference Speed - Grease
N/A
1100 rpm
Factors
Static - In All Cases Y0
4
N/A
2.86
Dynamic Equiv. Radial Load Factor when Fa/Fr<=e; X=0.67 (Y)
5
N/A
2.92
Dynamic Equiv. Radial Load Factor when Fa/Fr>e; X=1 (Y)
6
N/A
4.35
Geometry Factor (Cg)
7
N/A
0.1182
1
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
2
Maximum housing fillet radius that bearing corners will clear.
3
See thermal speed ratings in the engineering section.
4
These factors apply for both inch and metric calculations. See engineering
5
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
6
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
7
Geometry constant for Lubrication Life Adjustment Factor a3l.