Timken® Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
> Part Number 241/560KYMDW879
Timken Products
Timken Products
Bearings
Bearings
Roller Bearings
Roller Bearings
Timken® Spherical Roller Bearings
Timken® Spherical Roller Bearings
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings - Brass Cage
Part Number 241/560KYMDW879
Part Number 241/560KYMDW879, Spherical Roller Bearings - Brass Cage
241/560KYMDW879
Spherical Roller Bearings - Brass Cage
/Asset/Timken_SRB_Brass_EMW33_22208YMW33C3-T.jpg
/Asset/Timken_SRB_Brass_EMW33_22208YMW33C3-T.jpg
Close Window
Key Features
Longer bearing life achieved from higher capacity (vs. competitors)
Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
Better contaminant purging from slots on cage face helps extend bearing life
Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
VIEW CAD DRAWING
3D
2D ISO View
2D Sales Drawing
Helpful Links
Tools and Guides for Engineers
Catalog and Technical Information - Spherical Roller Bearings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Ratings
|
Factors
Key Dimensions
UPC
N/A
0087796368682
Bore (d)
N/A
560 mm
O.D. (D)
N/A
920 mm
36.2210 in
Width (B)
N/A
355 mm
13.9760 in
Dynamic Radial Load Rating - 1M Revs (C1)
N/A
11700000 N
2630000 lbf
e Factor
1
N/A
0.36
Other Dimensions
Weight
N/A
941.70 Kg
2071.70 lb
Max Shaft Fillet Radius
2
N/A
6 mm
0.24 in
Shaft Backing Shoulder Dia.
N/A
630.000 mm
24.800 in
Housing Backing Shoulder Dia.
N/A
839.000 mm
33.000 in
Ratings
Static Radial Load Rating (C0)
N/A
22100000 N
4960000 lbf
Thermal Reference Speed - Oil
3
N/A
170 rpm
Thermal Reference Speed - Grease
N/A
170 rpm
Factors
Static - In All Cases Y0
4
N/A
1.83
Dynamic Equiv. Radial Load Factor when Fa/Fr<=e; X=0.67 (Y)
5
N/A
1.87
Dynamic Equiv. Radial Load Factor when Fa/Fr>e; X=1 (Y)
6
N/A
2.78
Geometry Factor (Cg)
7
N/A
0.1149
1
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
2
Maximum housing fillet radius that bearing corners will clear.
3
See thermal speed ratings in the engineering section.
4
These factors apply for both inch and metric calculations. See engineering
5
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
6
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
7
Geometry constant for Lubrication Life Adjustment Factor a3l.