Often referred to as snap-ring assemblies, type 2S consist of two basic single-row bearings (type TS). They are supplied complete with inner-ring and outer-ring spacers to give a pre determined bearing setting when assembled. Type 2S have a specified setting range to suit the duty of the application. They have an inner-ring spacer and a snap-ring, which also serves as the outer-ring spacer, to give axial location in a through-bored housing.
Unit of Measure

Key Dimensions

UPC

N/A 0053893757865

Cone Part Number

N/A LM29748

Cup Part Number

N/A LM29710

Inner Spacer Part Number

N/A K106393R

Outer Spacer Part Number

N/A K106390R

Bore (d)

N/A 1 1/2 in38.1 mm

O.D. (D)

N/A 2.5625 in65.088 mm

Width (T)

N/A 1.56 in39.624 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 19000 lbf84600 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 2830 lbf12600 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 4930 lbf21900 N
e Factor 4 N/A 0.33
K Factor 5 N/A 1.76

Other Dimensions

Weight

N/A 0.48 Kg1.050 lb

Width (C)

N/A 1.2400 in31.496 mm

Snap Ring Diameter

N/A 2.66 in67.46 mm

Snap Ring Width

N/A 0.14 in3.56 mm
Max Shaft Fillet Radius6 N/A 0.140 in3.56 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 1.93 in49 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 2.46 in62.00 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)7 N/A 1610 lbf7170 N

Factors

Y1 Factor 8 N/A 2.03
Y2 Factor 9 N/A 3.02
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.