2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0013992406217

    Cone Part Number

    N/A 497

    Cup Part Number

    N/A 493

    Outer Spacer Part Number

    N/A Y4S-493

    Bore (d)

    N/A 3.3750 in85.725 mm

    O.D. (D)

    N/A 5.3750 in136.525 mm

    Width (T)

    N/A 2.375 in60.325 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 60500 lbf269000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 9000 lbf40000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 15700 lbf69700 N
    e Factor 4 N/A 0.44
    K Factor 5 N/A 1.31

    Other Dimensions

    Weight

    N/A 5.54 Kg12.22 lb

    Width (B)

    N/A 2.344 in59.538 mm
    Max Shaft Fillet Radius6 N/A 0.010 in0.3 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 3.98 in101 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 5.16 in131.06 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 6850 lbf30500 N

    Factors

    Y1 Factor 9 N/A 1.52
    Y2 Factor 10 N/A 2.26
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.