2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A 90381

    Cup Part Number

    N/A 90744

    Outer Spacer Part Number

    N/A Y2S-90744

    Bore (d)

    N/A 3.8125 in96.838 mm

    O.D. (D)

    N/A 7.4375 in188.913 mm

    Width (T)

    N/A 4 in101.6 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 150000 lbf667000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 22300 lbf99300 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 38900 lbf173000 N
    e Factor 4 N/A 0.87
    K Factor 5 N/A 0.67

    Other Dimensions

    Weight

    N/A 11.77 Kg25.95 lb

    Width (B)

    N/A 3.625 in92.076 mm
    Max Shaft Fillet Radius6 N/A 0.060 in1.5 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 4.92 in125 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 7.09 in180.09 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 33100 lbf147000 N

    Factors

    Y1 Factor 9 N/A 0.78
    Y2 Factor 10 N/A 1.16
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.