2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A 9278

    Cup Part Number

    N/A 9220

    Outer Spacer Part Number

    N/A Y1S-9220

    Bore (d)

    N/A 2 11/16 in68.263 mm

    O.D. (D)

    N/A 6.3750 in161.925 mm

    Width (T)

    N/A 3.875 in98.425 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 138000 lbf614000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 20600 lbf91400 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 35800 lbf159000 N
    e Factor 4 N/A 0.71
    K Factor 5 N/A 0.82

    Other Dimensions

    Weight

    N/A 9.34 Kg20.59 lb

    Width (B)

    N/A 3.625 in92.076 mm
    Max Shaft Fillet Radius6 N/A 0.020 in0.500 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 4.17 in106 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 6.04 in153.20 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 24900 lbf111000 N

    Factors

    Y1 Factor 9 N/A 0.95
    Y2 Factor 10 N/A 1.42
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.