2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A 96825

    Cup Part Number

    N/A 96140

    Outer Spacer Part Number

    N/A Y5S-96140

    Bore (d)

    N/A 8.2500 in209.550 mm

    O.D. (D)

    N/A 14.000 in355.6 mm

    Width (T)

    N/A 5.3750 in136.525 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 297000 lbf1320000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 44200 lbf197000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 77000 lbf343000 N
    e Factor 4 N/A 0.59
    K Factor 5 N/A 0.99

    Other Dimensions

    Weight

    N/A 47.21 Kg104.06 lb

    Width (B)

    N/A 5.25 in133.35 mm
    Max Shaft Fillet Radius6 N/A 0.060 in1.5 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 9.69 in246 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 13.16 in334.26 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 44700 lbf199000 N

    Factors

    Y1 Factor 9 N/A 1.14
    Y2 Factor 10 N/A 1.7
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.