2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893562162

    Cone Part Number

    N/A H924045

    Cup Part Number

    N/A H924010

    Outer Spacer Part Number

    N/A H924010EA

    Bore (d)

    N/A 4.3750 in111.125 mm

    O.D. (D)

    N/A 8.4375 in214.313 mm

    Width (T)

    N/A 4.3750 in111.125 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 218000 lbf970000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 32500 lbf144000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 56500 lbf251000 N
    e Factor 4 N/A 0.67
    K Factor 5 N/A 0.87

    Other Dimensions

    Weight

    N/A 17.33 Kg38.21 lb

    Width (B)

    N/A 4.125 in104.776 mm
    Max Shaft Fillet Radius6 N/A 0.060 in1.5 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 5.47 in139 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 8.11 in205.00 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 37500 lbf167000 N

    Factors

    Y1 Factor 9 N/A 1
    Y2 Factor 10 N/A 1.49
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.