2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893072289

    Cone Part Number

    N/A H936349

    Cup Part Number

    N/A H936310

    Outer Spacer Part Number

    N/A H936310EA

    Bore (d)

    N/A 6.6250 in168.275 mm

    O.D. (D)

    N/A 13.0000 in330.200 mm

    Width (T)

    N/A 6.75 in171.450 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 481000 lbf2140000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 71600 lbf319000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 125000 lbf555000 N
    e Factor 4 N/A 0.81
    K Factor 5 N/A 0.72

    Other Dimensions

    Weight

    N/A 63.23 Kg139.40 lb

    Width (B)

    N/A 6.25 in158.75 mm
    Max Shaft Fillet Radius6 N/A 0.030 in0.8 mm
    Max Housing Fillet Radius7 N/A 0.250 in6.35 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 8.58 in218 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 12.28 in311.90 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 99200 lbf441000 N

    Factors

    Y1 Factor 9 N/A 0.83
    Y2 Factor 10 N/A 1.24
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.