2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893515779

    Cone Part Number

    N/A HH221449

    Cup Part Number

    N/A HH221410

    Outer Spacer Part Number

    N/A HH221410EB

    Bore (d)

    N/A 4 in101.600 mm

    O.D. (D)

    N/A 7.5 in190.5 mm

    Width (T)

    N/A 4.5 in114.3 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 209000 lbf929000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 31100 lbf138000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 54200 lbf241000 N
    e Factor 4 N/A 0.33
    K Factor 5 N/A 1.74

    Other Dimensions

    Weight

    N/A 6.84 Kg15.04 lb

    Width (B)

    N/A 4.53 in115.062 mm
    Max Shaft Fillet Radius6 N/A 0.020 in0.500 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 5.16 in131 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 7.06 in179.10 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 17800 lbf79300 N

    Factors

    Y1 Factor 9 N/A 2.02
    Y2 Factor 10 N/A 3
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.