2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A HH224346

    Cup Part Number

    N/A HH224310

    Outer Spacer Part Number

    N/A HH224310EB

    Bore (d)

    N/A 4 1/2 in114.300 mm

    O.D. (D)

    N/A 8.3750 in212.725 mm

    Width (T)

    N/A 5.25 in133.350 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 266000 lbf1180000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 39600 lbf176000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 69000 lbf307000 N
    e Factor 4 N/A 0.33
    K Factor 5 N/A 1.79

    Other Dimensions

    Weight

    N/A 1.4 Kg3.07 lb

    Width (B)

    N/A 5.25 in133.35 mm
    Max Shaft Fillet Radius6 N/A 0.030 in0.8 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 5.63 in143 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 7.95 in201.70 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 22100 lbf98300 N

    Factors

    Y1 Factor 9 N/A 2.07
    Y2 Factor 10 N/A 3.09
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.