2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893986661

    Cone Part Number

    N/A HM231149

    Cup Part Number

    N/A HM231110

    Outer Spacer Part Number

    N/A HM231110EC

    Bore (d)

    N/A 5 7/8 in149.225 mm

    O.D. (D)

    N/A 9.3125 in236.538 mm

    Width (T)

    N/A 4.5 in114.3 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 234000 lbf1040000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 34800 lbf155000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 60600 lbf269000 N
    e Factor 4 N/A 0.32
    K Factor 5 N/A 1.83

    Other Dimensions

    Weight

    N/A 18.48 Kg40.71 lb

    Width (B)

    N/A 4.4600 in113.284 mm
    Max Shaft Fillet Radius6 N/A 0.060 in1.5 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 6.57 in167 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 8.84 in224.54 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 19000 lbf84500 N

    Factors

    Y1 Factor 9 N/A 2.12
    Y2 Factor 10 N/A 3.15
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.