2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0013992362353

    Cone Part Number

    N/A HM807049

    Cup Part Number

    N/A HM807010

    Outer Spacer Part Number

    N/A HM807010EE

    Bore (d)

    N/A 2.1250 in53.975 mm

    O.D. (D)

    N/A 4.125 in104.775 mm

    Width (T)

    N/A 2.875 in73.025 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 79600 lbf354000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 11900 lbf52700 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 20600 lbf91800 N
    e Factor 4 N/A 0.49
    K Factor 5 N/A 1.2

    Other Dimensions

    Weight

    N/A 2.88 Kg6.35 lb

    Width (B)

    N/A 2.875 in73.024 mm
    Max Shaft Fillet Radius6 N/A 0.010 in0.3 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.3 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 2.87 in73 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 3.96 in100.10 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 9890 lbf44000 N

    Factors

    Y1 Factor 9 N/A 1.38
    Y2 Factor 10 N/A 2.06
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.